DETAILS
    Close

    Distribution Block, 175A, 3 Pole, Product # 383093

    Distribution Block, 175A, 3 Pole, Product # 383093

    • Shipping Type:
      Parcel
    • Units:
      EA
    $371.61
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.88 in
    Width
    2.69 in
    Height
    2.69 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories