DETAILS
    Close

    Electric Shaft, 6mm x 6mm x 290mm, SLCTR, Product # 386149

    Electric Shaft, 6mm x 6mm x 290mm, SLCTR, Product # 386149

    • Shipping Type:
      Parcel
    • Units:
      EA
    $164.06
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.42 in
    Width
    6/25 in
    Height
    6/25 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories