DETAILS
    Close

    Fuse, 2A, 250V, Time Delay, Product # 387044

    Fuse, 2A, 250V, Time Delay, Product # 387044

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5.60
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    0.22 in
    Width
    0.22 in
    Height
    0.82 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget