Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Fuse, .5A, 250V, Time Delay, 218, 5X20, Product # 386762

    Fuse, .5A, 250V, Time Delay, 218, 5X20, Product # 386762

    • Shipping Type:
      Parcel
    • Units:
      EA
    $42.44
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    0.79 in
    Width
    1/5 in
    Height
    1/5 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories