DETAILS
    Close

    Fuse Block Cover, 100A, 250VAC, CVR-RH-25100, Product # 386715

    Fuse Block Cover, 100A, 250VAC, CVR-RH-25100, Product # 386715

    • Shipping Type:
      Parcel
    • Units:
      EA
    $99.30
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    8 in
    Width
    2 in
    Height
    2 in
    Weight
    0.21 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget