DETAILS
    Close

    Fuse, 5A, 600V, Class Lp-Cc-5, Product # 386573

    Fuse, 5A, 600V, Class Lp-Cc-5, Product # 386573

    • Shipping Type:
      Parcel
    • Units:
      EA
    $119.91
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    1.5 in
    Width
    0.41 in
    Height
    0.41 in
    Weight
    0.5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories