DETAILS
    Close

    Fuse, 2A, 250V, Type 3AB, Fast Act, Product # 386567

    Fuse, 2A, 250V, Type 3AB, Fast Act, Product # 386567

    • Shipping Type:
      Parcel
    • Units:
      EA
    $23.13
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    0.25 in
    Width
    1/4 in
    Height
    1 1/4 in
    Weight
    0.01 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget