DETAILS
    Close

    Fuse Block, 30A,300V,1P,3Ab/3Ag, Product # 386566

    Fuse Block, 30A,300V,1P,3Ab/3Ag, Product # 386566

    • Shipping Type:
      Parcel
    • Units:
      EA
    $67.23
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.3 in
    Width
    2 in
    Height
    2 7/10 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories