DETAILS
    Close

    Fuse, 8A, 600V, Class J, De-Time Delay, Product # 385772

    Fuse, 8A, 600V, Class J, De-Time Delay, Product # 385772

    • Shipping Type:
      Parcel
    • Units:
      EA
    $115.37
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    0.81 in
    Width
    0.81 in
    Height
    2 1/4 in
    Weight
    0.19 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories