DETAILS
    Close

    Fuse Block, Modular, 30A, 600V, 1P, Cc, Product # 385760

    Fuse Block, Modular, 30A, 600V, 1P, Cc, Product # 385760

    • Shipping Type:
      Parcel
    • Units:
      EA
    $32.26
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3 in
    Width
    4/5 in
    Height
    1 3/10 in
    Weight
    0.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories