DETAILS
    Close

    Fuse Block, 30A, 600V, 1 Pole, Product # 384396

    Fuse Block, 30A, 600V, 1 Pole, Product # 384396

    • Shipping Type:
      Parcel
    • Units:
      EA
    $126.20
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.52 in
    Width
    1.23 in
    Height
    2 3/4 in
    Weight
    0.25 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories