DETAILS
    Close

    Time Delay Fuse, 3/4A, 600V, Product # 382310

    Time Delay Fuse, 3/4A, 600V, Product # 382310

    • Shipping Type:
      Parcel
    • Units:
      EA
    $158.72
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    1.46 in
    Width
    1/100 in
    Height
    3/8 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories