DETAILS
    Close

    Fuse, 4A, 600V, Time Delay, Product # 382207

    Fuse, 4A, 600V, Time Delay, Product # 382207

    • Shipping Type:
      Parcel
    • Units:
      EA
    $110.79
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    0.81 in
    Height
    0.81 in
    Weight
    0.15 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories