DETAILS
    Close

    Fuse, Fnq-1 1/4 500V, Product # 381766

    Fuse, Fnq-1 1/4 500V, Product # 381766

    • Shipping Type:
      Parcel
    • Units:
      EA
    $64.51
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1.5 in
    Width
    0.41 in
    Height
    0.41 in
    Weight
    0.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories