DETAILS
    Close

    Fuse, 50A, 600V, Time Delay, Product # 381746

    Fuse, 50A, 600V, Time Delay, Product # 381746

    • Shipping Type:
      Parcel
    • Units:
      EA
    $183.70
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    2.38 in
    Width
    1 6/100 in
    Height
    1 6/100 in
    Weight
    0.5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories