DETAILS
    Close

    Fuse, Block R25060-3Cr 250V 60A 3P, Product # 381407

    Fuse, Block R25060-3Cr 250V 60A 3P, Product # 381407

    • Shipping Type:
      Parcel
    • Units:
      EA
    $186.50
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.75 in
    Width
    3.29 in
    Height
    2.78 in
    Weight
    0.7 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories