DETAILS
    Close

    FUSE, 60.0A, CLASS J, FAST ACTING, Product # 1017122

    FUSE, 60.0A, CLASS J, FAST ACTING, Product # 1017122

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.37 in
    Width
    1 6/100 in
    Height
    1 6/100 in
    Weight
    0.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories