Greenheck will be closed Monday, September 1st in observance of Labor Day. Order shipments will resume on Tuesday, September 2nd. 

  DETAILS
    Close

    Disconnect, OT400U03, 400A, Product # 385780

    Disconnect, OT400U03, 400A, Product # 385780

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,468.82
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9.8 in
    Width
    11 2/5 in
    Height
    6 7/10 in
    Weight
    7.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories