DETAILS
    Close

    Disconnect, 60A, ABB EOT45U3M1-S, Product # 385228

    Disconnect, 60A, ABB EOT45U3M1-S, Product # 385228

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,095.17
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6.28 in
    Width
    9 1/2 in
    Height
    4.28 in
    Weight
    6.17 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories