DETAILS
    Close

    Disconnect, 40A, ABB EOT32U3M1S, Product # 385227

    Disconnect, 40A, ABB EOT32U3M1S, Product # 385227

    • Shipping Type:
      Parcel
    • Units:
      EA
    $946.52
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.28 in
    Width
    8 1/2 in
    Height
    3.28 in
    Weight
    4.63 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories