DETAILS
    Close

    Disconnect, 100A, ABB Eot100U3P4-P, Product # 385226

    Disconnect, 100A, ABB Eot100U3P4-P, Product # 385226

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,241.00
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.5 in
    Width
    8.28 in
    Height
    7 5/100 in
    Weight
    9.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget