DETAILS
    Close

    Disconnect, 60A, Hubbell 16R93D, Product # 381979

    Disconnect, 60A, Hubbell 16R93D, Product # 381979

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $670.28
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10.5 in
    Width
    5 in
    Height
    4 in
    Weight
    2.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories