DETAILS
    Close

    Disconnect, OTK200B8, 200A, Product # 381966

    Disconnect, OTK200B8, 200A, Product # 381966

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,976.82
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    14 in
    Height
    10 in
    Weight
    7 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget