DETAILS
    Close

    Contactor, 12A, AB 100-C12KJ10, Product # 387930

    Contactor, 12A, AB 100-C12KJ10, Product # 387930

    • Shipping Type:
      Parcel
    • Units:
      EA
    $653.64
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3.2 in
    Width
    1 4/5 in
    Height
    3 2/5 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories