DETAILS
    Close

    Contactor, 32A,24V,3P,Square D, LC2D32B7, Product # 383884

    Contactor, 32A,24V,3P,Square D, LC2D32B7, Product # 383884

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,015.24
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.35 in
    Width
    3.54 in
    Height
    3.62 in
    Weight
    2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories