DETAILS
    Close

    Contactor, 80 Amp, 120V, Square D, LC1D80G7, Product # 383763

    Contactor, 80 Amp, 120V, Square D, LC1D80G7, Product # 383763

    • Shipping Type:
      Parcel
    • Units:
      EA
    $910.08
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    3.35 in
    Height
    5 3/25 in
    Weight
    3.5 lbs
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories