DETAILS
    Close

    Contactor, 40 Amp, 120V, Square D, LC1D40G7, Product # 383760

    Contactor, 40 Amp, 120V, Square D, LC1D40G7, Product # 383760

    • Shipping Type:
      Parcel
    • Units:
      EA
    $605.66
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4.8 in
    Width
    2.17 in
    Height
    4 18/25 in
    Weight
    2.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories