DETAILS
    Close

    Contactor, 32 Amp, 120V, Square D, LC1D32G7, Product # 383759

    Contactor, 32 Amp, 120V, Square D, LC1D32G7, Product # 383759

    • Shipping Type:
      Parcel
    • Units:
      EA
    $245.80
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.38 in
    Width
    1.76 in
    Height
    3 3/100 in
    Weight
    0.7 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget