DETAILS
    Close

    Contactor, AB 100-C85J10, 24V Coil, Product # 382764

    Contactor, AB 100-C85J10, 24V Coil, Product # 382764

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,111.58
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    4.8 in
    Width
    4 9/10 in
    Height
    3 1/5 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories