DETAILS
    Close

    Contactor, 60 Amp, 3 Pole, AB 100-C60D10, Product # 381817

    Contactor, 60 Amp, 3 Pole, AB 100-C60D10, Product # 381817

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,106.39
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5.55 in
    Width
    5 1/5 in
    Height
    3.54 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories