DETAILS
    Close

    Contactor, 38A,110/120V,3P,AB 100-C37D10, Product # 381814

    Contactor, 38A,110/120V,3P,AB 100-C37D10, Product # 381814

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,058.73
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.2 in
    Width
    4 1/10 in
    Height
    1 4/5 in
    Weight
    0.75 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories