DETAILS
    Close

    Contactor, 12 Amp, 24V, AB100-C12J10, Product # 381807

    Contactor, 12 Amp, 24V, AB100-C12J10, Product # 381807

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3 in
    Width
    3 1/2 in
    Height
    2 in
    Weight
    0.8 lbs
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories