DETAILS
    Close

    Breaker, 40A, 120/240V, 3P, SQD-QO340, Product # 387580

    Breaker, 40A, 120/240V, 3P, SQD-QO340, Product # 387580

    • Shipping Type:
      Parcel
    • Units:
      EA
    $785.03
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    3 in
    Width
    2 1/4 in
    Height
    2.91 in
    Weight
    0.83 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories