DETAILS
    Close

    Breaker, 50A, 120/240V, 3P, Sqaure D Qo350Gfi, Product # 387409

    Breaker, 50A, 120/240V, 3P, Sqaure D Qo350Gfi, Product # 387409

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $1,351.01
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    4.12 in
    Width
    2 1/4 in
    Height
    3 in
    Weight
    1.5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories