Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Breaker, Square D, Gjl36060, 3P, 60A, 480V, 3Ph, Product # 383220

    Breaker, Square D, Gjl36060, 3P, 60A, 480V, 3Ph, Product # 383220

    • Shipping Type:
      Parcel
    • Units:
      EA
    $3,312.14
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.54 in
    Width
    4 18/25 in
    Height
    3.94 in
    Weight
    3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget