DETAILS
    Close

    Airfoil Blade Bracket, For 6 or 7 In. Blade, Product # 716323

    Airfoil Blade Bracket, For 6 or 7 In. Blade, Product # 716323

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $7.02
    In stock 
    9 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.25 in
    Width
    1 1/2 in
    Height
    1 1/2 in
    Weight
    0.1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories