DETAILS
    Close

    TOR Assembly, 165°/350°, Product # 821275

    TOR Assembly, 165°/350°, Product # 821275

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    914083
    Kit,165/350 Deg Tor Field, Product # 914083 Closure Device and Indication Switches $391.23 EA $391.23 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    4 in
    Width
    4 in
    Height
    3 1/2 in
    Weight
    0.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories