DETAILS
    Close

    Actuator, 460V for WD 323, Product # 826845

    Actuator, 460V for WD 323, Product # 826845

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.

    Model MP-323 is a damper actuator pack used to convert the WD-323 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-323 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 460V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Model MP-323 is a damper actuator pack used to convert the WD-323 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-323 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 460V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    Kit is no longer available. #384116 can be used but you will need to use original bracket and linkages.

    384116
    Actuator, SGMADA, 460V, made in China, Product #384116 Actuators $298.68 EA $298.68 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shipping Type
    Parcel
    Package Depth
    10 in
    Package Height
    7 in
    Package Weight
    4 lbs
    Package Width
    6 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories