DETAILS
    Close

    Actuator, 115V -230V for WD-323, Product # 826843

    Actuator, 115V -230V for WD-323, Product # 826843

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com

    Model MP-323A is a damper actuator pack used to convert the WD-323 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-323A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Model MP-323A is a damper actuator pack used to convert the WD-323 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-323A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    7 in
    Height
    6 in
    Weight
    5 lbs
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    5.5 lbs
    Package Width
    11 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories