DETAILS
    Close

    Actuator, Siemens GDE161.1P, 24V, Product # 474123

    Actuator, Siemens GDE161.1P, 24V, Product # 474123

    • Shipping Type:
      Parcel
    • Units:
      EA
    $800.71
    In stock 
    7 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10.25 in
    Width
    6 1/2 in
    Height
    3 1/4 in
    Weight
    1.6 lbs
    Actuator Manufacturer
    Siemens
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories