DETAILS
    Close

    Actuator, Honeywell MS4103F1225, 100V-250V, Product #386688

    Actuator, Honeywell MS4103F1225, 100V-250V, Product #386688

    • Shipping Type:
      Parcel
    • Units:
      EA
    $454.91
    In stock 
    30 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    8.5 in
    Width
    3 in
    Height
    3 in
    Weight
    2 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Return Eligibility
    Returnable within 60 days of shipment
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories