DETAILS
    Close

    Actuator, Honeywell MS8103F1225, 24V, Product # 386686

    Actuator, Honeywell MS8103F1225, 24V, Product # 386686

    • Shipping Type:
      Parcel
    • Units:
      EA
    $440.06
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    8.5 in
    Width
    3 1/2 in
    Height
    3 1/4 in
    Weight
    2.2 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories