DETAILS
    Close

    Actuator, Belimo FSAFB24-SR-S, 24V, Product # 385249

    Actuator, Belimo FSAFB24-SR-S, 24V, Product # 385249

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,069.86
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12 in
    Width
    4 in
    Height
    6 in
    Weight
    5.8 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories