DETAILS
    Close

    Actuator, Honeywell MS4109F1010, 120V, Product #385164

    Actuator, Honeywell MS4109F1010, 120V, Product #385164

    • Shipping Type:
      Parcel
    • Units:
      EA
    $485.66
    28 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    13 in
    Width
    4 in
    Height
    5 in
    Weight
    5.2 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget