DETAILS
    Close

    Actuator, Honeywell MS4104F1210, 120V, Product #385159

    Actuator, Honeywell MS4104F1210, 120V, Product #385159

    • Shipping Type:
      Parcel
    • Units:
      EA
    $538.70
    In stock 
    18 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    12.5 in
    Width
    4 in
    Height
    5 1/2 in
    Weight
    5 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget