DETAILS
    Close

    Actuator, Belimo FSNF120, 120V, STD Alone PK, Product # 384343

    Actuator, Belimo FSNF120, 120V, STD Alone PK, Product # 384343

    • Shipping Type:
      Parcel
    • Units:
      EA
    $720.76
    25 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.25 in
    Width
    4 1/2 in
    Height
    3 1/2 in
    Weight
    6.8 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories