DETAILS
    Close

    Actuator, Belimo FSNF24-S, 24V, STD Alone PK, Product # 384342

    Actuator, Belimo FSNF24-S, 24V, STD Alone PK, Product # 384342

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $896.04
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.25 in
    Width
    4 1/2 in
    Height
    3 1/2 in
    Weight
    6.4 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories