DETAILS
    Close

    Actuator, Belimo TFB24-SR-S, 24V, Product # 374240

    Actuator, Belimo TFB24-SR-S, 24V, Product # 374240

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $664.85
    In stock 
    13 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    9 in
    Width
    4 1/2 in
    Height
    3 1/4 in
    Weight
    1.8 lbs
    Actuator Manufacturer
    Belimo
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories