DETAILS
    Close

    Actuator, SGMADA, 460V, made in China, Product #384116

    Actuator, SGMADA, 460V, made in China, Product #384116

    • Shipping Type:
      Parcel
    • Units:
      EA
    $298.68
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    3 in
    Height
    3 in
    Weight
    0.3 lbs
    Actuator Manufacturer
    SGMADA
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget