DETAILS
    Close

    Actuator, Honeywell MS7520A2015, 24V, Product #383785

    Actuator, Honeywell MS7520A2015, 24V, Product #383785

    • Shipping Type:
      Parcel
    • Units:
      EA
    $970.25
    56 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    15.5 in
    Width
    3 1/2 in
    Height
    6 in
    Weight
    6.6 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories